alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Salt Lake

Your Authorized Swagelok Sales and Service Center

Gas Distribution Systems

Gas Distribution Systems

 

These systems come in standardized designs or are customizable to meet your unique needs. Each assembly is built by Swagelok-certified technicians, leak tested, ready to install upon receipt, and backed by Swagelok's Limited Lifetime Warranty.

To effectively deliver gases from a high-pressure source to the rest of the facility at the pressure and flow rate required by each application, systems are built around one or a series of pressure regulation steps and may include four typical subsystems:

Source Inlet - establishes a connection between the gas source and the distribution system. For a single gas cylinder the assembly can be as simple as a hose and connector, while multiple cylinders may require a manifold using many hoses and valves.

gas hookup source inlet 

 

Gas Panel - primary gas pressure control, and is usually the first pressure regulation of the source gas. Ensures gas is delivered at the correct flow rate to the next stage of the system. Pressure reduction is accomplished in either one stage with a single pressure regulator or two stages through a dual pressure regulator arrangement.

gas panel gas distribution program

Changeover - automatic switching from one gas source to another to ensure an uninterrupted supply. This is oftentimes accomplished through staggered set points of two pressure regulators, allowing the system to continue to operate as the primary gas source is changed.

changeover gas distribution program

Point-of-use - provides the critical last stage of pressure control prior to the gas being used. These are often the least complex of the four, and give operators and technicians a convenient and accurate method of adjusting pressure to meet test bench or equipment needs.

point of use gas distribution program

For technical specifications and more information, including how to order, download the Swagelok Gas Distribution Application Guide by clicking below.

Get the application guide

Take control of your gas distribution systems today! Contact your local account manager, call your local sales and service center, or email us by clicking below.

Contact us