alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Salt Lake Valve & Fitting Co.

Your Authorized Swagelok Sales and Service Center

Measurement Devices

Swagelok offers easy-to-operate and easy-to-read gauges, transducers, sensors, and flowmeters that provide accurate readings on demand.

Flow Sensors

FV4 Series Flow Sensors help identify increasing or decreasing flow in gas systems. The snap-action float provides positive actuation for accurate sensing.

Pressure Gauges

Swagelok gauges provide accurate pressure measurement for industrial, ultrahigh-purity, and sanitary applications. They are offered in a wide range of pressure ranges, dial sizes, connections, mountings, and options to support a wide range of customer requirements.

Tube Adapter Pressure Gauges

Swagelok tube adapters can help eliminate difficult alignment problems and can be used with any Swagelok tube fitting. When installing a gauge with a pipe fitting end connection, it is often difficult to align the dial to the desired position without damaging the gauge. Click the button below to watch a 2 minute video demonstration on how easy it is to install these gauges.

SEE DEMO

Pressure Transducers

Swagelok pressure transducers provide accurate electronic pressure monitoring for industrial applications. Transducers are offered in a wide range of pressure ranges, process connections, electrical connectors, and output signals to support a wide range of customer requirements.

Thermometers, Dampened-Movement Bimetal Thermometers

Swagelok thermometers are actuated by a bimetal helix coil. Silicone-free gel inserts dampen vibration effects, and cases are hermetically sealed in accordance with ASME B40.200 to prevent fogging and moisture damage to internal components.

Thermowells

Thermowells are recommended to protect Swagelok dampened-movement bimetal thermometers from damage that could result from contact with pressurized, corrosive, flowing, viscous, or abrasive process fluids. They also enable removal of thermometers for replacement or service without affecting the process or system.

Variable Area Flowmeters

Swagelok variable area flowmeters measure the flow rate of liquids and gases help you maintain stable fluid flow for process accuracy.

Smart Products

Smart products capture and report critical flow, temperature, and pressure of process samples destined for  process analyzers. They provide a window into your sampling system that can help maintain analyzer uptime.

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution: Do not mix or interchange product components with those of other manufacturers."